IESNA:LM-63-2002
[TEST]P1590933
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G3-2512-631-14)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]9/7/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]24CGTX-20-L93050-W2A-4000K
[LUMINAIRE]2X4 2000 LUMEN CGTX TROFFER WITH VividTune LEDS AT 4000K CCT
[LAMP]4000K CCT, 90 CRI LEDS
[_DRIVER] ELECTRONIC DRIVER
[_LIFETIME_TM21_2021] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION]  Commercial Office Spaces , Schools, Healthcare , Retail Merchandising Areas, Indoor, Commercial, Gymnasium, Recreation
[_SEARCH_MOUNTING] Recessed, Surface, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2256
TILT=NONE
1 -1 1 37 5 1 1 2 4 0
1 1 18.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
762.5 765.7 761.5 758.4 753.2 745.9 738.7 724.2 717.9 703.4
686.8 673.3 653.6 634.9 615.2 593.4 571.7 546.8 522.9 495.9
470 440.9 411.9 384.9 352.7 323.7 293.6 260.4 228.2 199.2
167 136.9 106.9 76.8 49.8 23.9 0
762.5 761.5 761.5 756.3 751.1 742.8 736.6 726.2 711.7 700.3
683.7 669.2 651.5 633.9 611.1 592.4 569.6 545.7 519.8 494.9
467.9 440.9 411.9 381.8 352.7 322.7 291.5 259.4 228.2 197.1
166 135.9 105.8 76.8 49.8 22.8 0
762.5 760.5 758.4 755.3 747 743.9 734.5 724.2 712.7 699.3
684.7 669.2 651.5 633.9 609 589.3 568.5 544.7 518.7 491.8
466.9 437.8 409.8 381.8 351.7 318.5 288.4 257.3 224.1 193
161.8 132.8 101.7 74.7 47.7 22.8 0
762.5 761.5 758.4 754.2 749.1 742.8 733.5 726.2 712.7 699.3
683.7 667.1 651.5 631.8 610 589.3 566.5 543.6 517.7 491.8
464.8 435.7 408.8 378.7 346.5 317.5 286.3 253.1 221 190.9
158.7 129.7 99.6 73.7 45.6 21.8 0
762.5 763.6 756.3 757.4 752.2 745.9 731.4 726.2 713.8 701.3
682.7 671.3 652.6 630.8 612.1 591.4 569.6 540.5 519.8 490.7
465.8 433.7 407.7 378.7 345.5 315.4 284.3 252.1 219.9 189.9
157.7 127.6 98.6 70.5 44.6 21.8 0
